IESNA:LM-63-2002
[TEST]P940539
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-927-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13518
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1801.4 1661.1 1533.2 1414.1 1316.9 1275.2 1273 1294.9 1353.4 1477.6
1671.3 1897.8 2153.6 2434.2 2669.5 2882.2 3079.5 3298 3476.3 3667.8
3903.8 4059.5 4174.2 4321.8 4533.7 4963.4 5605.8 6414.8 7082 6993.5
5737.3 3076.6 1003.4 426 166.6 54.8 0
1801.4 1671.3 1544.1 1423.6 1326.4 1278.1 1278.9 1299.3 1357.1 1479.8
1669.8 1886.9 2143.4 2427.6 2663.7 2879.3 3072.2 3279 3465.3 3657.5
3889.2 4068.2 4191.7 4297 4516.2 4919.6 5530.5 6340.2 7054.2 6976.7
5846.2 3249 1153.9 443.6 186.3 66.5 0
1801.4 1675.7 1553.6 1438.2 1341.7 1286.9 1279.6 1292.7 1337.3 1431.6
1593.1 1810.1 2060.8 2329 2581.8 2809.1 2999.1 3173 3356.5 3565.5
3797.8 4048.5 4253.1 4411.7 4605.4 4933.5 5460.4 6254 7157.2 7519.7
6687.3 4341.5 1730.5 773.2 341.3 122 0
1801.4 1673.5 1562.4 1454.2 1360 1305.2 1289.1 1298.6 1329.3 1398.7
1529.5 1715.1 1936.6 2178.4 2426.9 2687.1 2934.8 3143.1 3338.9 3553
3813.2 4073.4 4310.1 4522.8 4769.8 5078.9 5561.2 6349 7548.2 8728.4
8707.2 6428.6 3273.1 1545.6 714.7 244.8 0
1801.4 1684.4 1583.6 1490.1 1404.6 1343.9 1321.2 1325.6 1349 1400.2
1493 1635.5 1826.2 2030.8 2246.4 2500.7 2796.7 3105.8 3379.1 3661.9
3935.2 4240 4561.5 4867 5209 5640.1 6247.4 7141.9 8570.6 10371.2
11017.9 8601.2 5589 2868.3 1242.3 386.6 0
1801.4 1683 1590.2 1496.6 1412.6 1349 1323.4 1329.3 1351.9 1401.6
1484.9 1623.8 1807.2 2008.9 2219.4 2467.8 2766.7 3081 3368.9 3664.8
3946.2 4250.2 4571.7 4894 5252.1 5697.1 6303.7 7186.5 8572 10332.5
11012.8 8730.6 5564.9 2823.7 1215.3 372.7 0
1801.4 1698.3 1614.3 1536.8 1463.7 1405.3 1375.3 1370.2 1392.1 1436.7
1508.3 1618.7 1759 1927.8 2136.8 2375 2684.9 3032 3411.3 3814.7
4220.2 4619.2 4995.6 5361.7 5749 6186 6679.3 7288 8068.5 8807.3
8355 5874 2517.5 801.7 289.4 70.9 0
1801.4 1717.3 1650.8 1593.8 1539.7 1492.2 1461.6 1446.9 1456.4 1495.2
1558 1639.9 1748 1898.6 2103.9 2364.1 2675.4 3033.5 3422.2 3818.3
4195.4 4555.7 4898.4 5228.7 5526.1 5785.6 5989.4 6104.2 6009.2 5290.1
3363 1176.6 461.9 265.3 131.5 45.3 0
1801.4 1743.6 1699.1 1661.1 1627.4 1594.6 1574.1 1567.5 1574.1 1599.7
1642.8 1704.2 1795.5 1935.8 2122.9 2360.4 2647.6 2972.1 3303.1 3626.1
3923.5 4218 4462.1 4678.4 4837 4915.9 4886.7 4656.5 4025.8 2711.9
1121.7 481.6 329.6 231.7 148.3 64.3 0
1801.4 1769.2 1748 1732.7 1718.1 1707.1 1704.9 1714.4 1734.1 1769.9
1817.4 1880.3 1965.8 2095.1 2261 2479.5 2748.5 3051.7 3369.6 3699.9
4035.3 4366.4 4673.3 4937.9 5147.6 5229.4 5070.9 4459.9 3162.1 1426.5
591.2 378.5 268.2 183.4 119.8 54.8 0
1801.4 1806.5 1809.4 1817.4 1826.2 1839.4 1859.1 1892.7 1938.8 1997.2
2072.5 2164.6 2292.4 2470.8 2703.9 2986.7 3306.8 3645.8 3998.1 4351
4701.1 5044.6 5367.6 5589 5632.1 5401.2 4788 3704.3 2143.4 803.1
415.1 287.2 198.8 122.8 73.1 26.3 0
1801.4 1816.7 1829.9 1851.8 1870.8 1893.4 1924.1 1961.4 2013.3 2076.1
2151.4 2249.3 2378.7 2548.9 2755 2995.5 3259.3 3535.5 3822 4102.6
4370.8 4636.8 4862.6 4991.2 4935.7 4629.5 4012.7 3060.5 1744.4 661.4
353 240.4 166.6 100.1 54.8 15.3 0
1801.4 1828.4 1855.4 1884.7 1916.8 1944.6 1982.6 2025.7 2071 2131.7
2198.9 2274.9 2373.6 2497.1 2641 2802.5 2978.6 3159.9 3345.5 3520.9
3685.3 3818.3 3887 3831.5 3606.4 3177.4 2584.8 1872.3 1063.3 488.2
297.4 210.5 149.1 97.2 57.7 19.7 0
1801.4 1842.3 1889.8 1938.8 1981.1 2014 2049.8 2077.6 2098.8 2119.3
2133.9 2144.8 2155.1 2160.2 2152.1 2116.3 2050.6 1970.9 1892.7 1778
1590.2 1349.7 1118.1 925.2 767.3 642.4 545.2 469.2 404.9 350
294.5 246.3 200.2 149.8 95.7 35.1 0
1801.4 1862.8 1923.4 1982.6 2022.8 2049.1 2063 2068.1 2057.1 2038.1
2010.4 1969.4 1902.9 1816.7 1708.6 1588.7 1471.8 1360 1249.6 1138.6
1026 923.7 836 749.8 674.5 608.7 553.9 506.4 460.4 414.4
360.3 308.4 248.5 185.6 108.9 43.1 0
1801.4 1880.3 1956.3 2010.4 2044 2054.9 2048.4 2036.7 2009.6 1970.9
1907.3 1807.9 1693.9 1585.1 1501 1431.6 1354.1 1265 1173.6 1088.1
1018.7 981.4 927.4 852.8 781.9 717.6 652.6 589 532.7 478.7
416.5 348.6 269.7 190.7 111.1 53.3 0
1801.4 1894.9 1976 2026.4 2044.7 2038.9 2027.9 2003.1 1958.5 1889.1
1797 1699.1 1610.6 1533.2 1459.4 1387 1310.3 1229.2 1158.3 1104.9
1088.9 1084.5 1047.2 985.8 919.3 851.4 769.5 689.1 614.6 551.7
490.4 422.4 355.2 274 191.5 99.4 0
1801.4 1910.3 1993.6 2038.1 2041.8 2026.4 2006.7 1968.7 1900 1816
1740.7 1678.6 1612.1 1534.6 1448.4 1363.6 1275.2 1191.9 1115.2 1071.3
1056.7 1037.7 1015 976.3 909.1 841.9 783.4 729.3 687.7 641.6
583.9 522.5 456 377.8 296 176.1 0
1801.4 1919.8 2002.3 2035.2 2031.6 2008.9 1978.2 1925.6 1847.4 1777.2
1728.3 1680.8 1621.6 1544.9 1451.3 1343.9 1237.9 1137.8 1050.1 1011.4
970.5 942.7 909.8 839.7 770.2 716.9 672.3 640.2 614.6 574.4
534.9 475 407.8 342 264.5 157.1 0
1801.4 1923.4 2010.4 2038.1 2026.4 2002.3 1963.6 1895.6 1819.6 1763.4
1721.7 1678.6 1623.1 1552.2 1453.5 1332.2 1198.5 1078.6 985.8 939.8
888.6 842.6 777.5 700.1 640.9 595.6 559.8 529.8 497.7 460.4
432.6 374.9 305.5 249.9 192.2 96.5 0
1801.4 1934.4 2016.2 2039.6 2027.2 1999.4 1951.9 1883.2 1807.2 1754.6
1715.1 1667.6 1615.7 1539.7 1441.8 1321.2 1183.9 1048.7 947.8 879.9
811.9 762.2 692 634.3 578.8 535.7 501.3 474.3 451.6 426
450.2 373.4 285 217.8 161.5 67.2 0
1801.4 1933.6 2017.7 2041.8 2028.6 1997.9 1955.6 1883.9 1805.7 1756.1
1715.1 1669.8 1619.4 1545.6 1449.9 1328.6 1190.4 1052.3 944.9 873.3
805.3 753.4 684.7 625.5 570 526.2 491.8 465.5 445.8 420.2
464.8 344.2 272.6 219.2 163 67.2 0
